- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Modules
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Cabinets
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- Drop
-
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- Power Distribution Units
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
- Underground Construction
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
- Floor Boxes
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Wall Mount
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Arresters
-
Bushings
-
Bushings
- Power Apparatus Bushings
-
- Connectors
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Insulators
-
Insulators
- Station Post
-
-
Line Construction Hardware
-
Line Construction Hardware
- Cable Racking & Accessories
- Fasteners
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Insulated Hand Tools
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Cutouts (Type C)
- Fuse Links
- Power Factor Correction Equipment
-
- View All Power & Utilities Categories
-
-
- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Modules
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Cabinets
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- Drop
-
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- Power Distribution Units
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
- Underground Construction
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
- Floor Boxes
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Wall Mount
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Arresters
-
Bushings
-
Bushings
- Power Apparatus Bushings
-
- Connectors
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Insulators
-
Insulators
- Station Post
-
-
Line Construction Hardware
-
Line Construction Hardware
- Cable Racking & Accessories
- Fasteners
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Insulated Hand Tools
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Cutouts (Type C)
- Fuse Links
- Power Factor Correction Equipment
-
- View All Power & Utilities Categories
-
-
Clamps
BTCGC1/0SS, Aluminum Ground Tray Clamp, #12 - 1/0
By Burndy
Catalog ID: BTCGC1/0SS
Aluminum ground tray clamp
C11K16D, Cast Bronze Ground Clamp for Water Pipe, Rebar, Ground Rod, to Tap Conductor
By Burndy
Catalog ID: C11K16D
Cast Bronze Ground Clamps, Water Pipe-1/2 " - 1 "(13 -25) (Run), Rebar-#4 -#6 (Run ), Ground Rod -3/8"-1" (Run), Ground-#10-#2 Str. (Tap)
C4, Cast Bronze Ground Clamp, Cable to Water Pipe or Tube
By Burndy
Catalog ID: C4
Cast Bronze Ground Clamp, Cable to Water Pipe or Copper Tube, 10 - 2 AWG, 2-1/2"- 4" Water Pipe
CZ11, Grounding Clamp, Cable to Water Pipe
By Burndy
Catalog ID: CZ11
Grounding Clamp, Cable to Water Pipe, 10 - 2 AWG, 1/2" - 1" Water Pipe, W/ zinc plated screws
GA25H29, Mechancial Ground Connector for Copper Cable to H-Beam
By Burndy
Catalog ID: GA25H29
Mechanical Ground Connector for Copper Cable to "H" Beam
GAR1426, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1426
Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG (Str.), #7 - #8 Rebar, 7/8" to 1 " Rod, 1/2" - 3/4" Pipe, Bright Dipped
GAR1429, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1429
Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 1/2"-3/4" Pipe, 7/8"-1" Rod, #7-#8 Rebar, Bright Dipped
GAR1529, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1529
Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 1" Pipe, 1-1/8"-1-1/4" Rod, #9-#10 Rebar, Bright Dipped
GAR1729, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1729
Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 1-1/2" Pipe, 1-5/8"-1-7/8" Rod, Bright Dipped
GAR1826, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1826
Ground Clamp Copper 4 AWG-2/0 AWG Installation Torque Recommended Run in-lb240 LB in
GAR1829, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1829
Ground Clamp Copper 2/0 AWG-250 Kcmil Installation Torque Recommended Run in-lb240 LB in
GAR1926, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1926
Ground Clamp Copper 4 AWG-2/0 AWG Installation Torque Recommended Run in-lb240 LB in
GAR1929, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1929
Ground Clamp Copper 2/0 AWG-250 kcmil Installation Torque Recommended Run in-lb240 LB in
GAR2126, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR2126
Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG (Str.), 3-1/2" to 4" Rod, 3-1/2" Pipe, Bright Dipped
GAR2129, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR2129
Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 3-1/2" Pipe, 3-1/2"-4" Rod, Bright Dipped
GAR2229, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR2229
Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 4" Pipe, 4"-4-1/2" Rod, Bright Dipped
GAR224C, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR224C
Mechanical Grounding Connector, Cable to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), 4" to 4-1/2" Rod, 4" Pipe, Bright Dipped
GAR3903, Mechanical Grounding Connector, Conductor to Water Pipe
By Burndy
Catalog ID: GAR3903
Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 1-1/4" - 2" Pipe, 3/8" Stud
GAR3903BU, Mechanical Grounding Connector, Conductor to Water Pipe
By Burndy
Catalog ID: GAR3903BU
Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 1-1/4"-2" Pipe, 3/8" Stud
GAR3903TC, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod
By Burndy
Catalog ID: GAR3903TC
Water Pipe Ground Connector, 1-1/4" - 2" Rod, Large, smooth connector contact area between pipe and ground clamp
GAR3904, Mechanical Grounding Connector, Conductor to Water Pipe
By Burndy
Catalog ID: GAR3904
Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 2-1/2" - 3-1/2" Pipe , 3/8" Stud
GAR3904BU, Mechanical Grounding Connector, Conductor to Water Pipe
By Burndy
Catalog ID: GAR3904BU
Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 2-1/2"-3-1/2" Pipe, 3/8" Stud
GAR3904TC, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod
By Burndy
Catalog ID: GAR3904TC
Water Pipe Ground Connector, 2-1/2"- 3-1/2" Rod, Large, smooth connector contact area between pipe and ground clamp
GAR3905BU, Mechanical Grounding Connector, Conductor to Water Pipe
By Burndy
Catalog ID: GAR3905BU
Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 4"-5" Pipe, 3/8" Stud
GAR3905TC, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod
By Burndy
Catalog ID: GAR3905TC
Water Pipe Ground Connector, 4"- 5" Rod, Large, smooth connector contact area between pipe and ground clamp
GAR3906, Mechanical Grounding Connector, Conductor to Water Pipe
By Burndy
Catalog ID: GAR3906
Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 6" Pipe, 3/8" Stud
GAR3906BU, Mechanical Grounding Connector, Conductor to Water Pipe
By Burndy
Catalog ID: GAR3906BU
Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 1/2"-1" Pipe, 3/8" Stud, 8.62 IN Width
GAR3907, Mechanical Grounding Connector, Conductor to Water Pipe
By Burndy
Catalog ID: GAR3907
Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 8" Pipe, 3/8" Stud
GAR3907BU, Mechanical Grounding Connector, Conductor to Water Pipe
By Burndy
Catalog ID: GAR3907BU
Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 8" Pipe, 3/8" Stud, 10.62 IN Width