text.skipToContent text.skipToNavigation

1-Gang In-Use Cover, Expandable, WR/TR Duplex Combo, Gray

By TayMac 

Catalog ID: MD450G

By TayMac
1-Gang In-Use Cover, Expandable, WR/TR Duplex Combo, Gray
  • Expands from 1 in. to 3 in. deep
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • High quality Hubbell WRTR device included
  • Includes attached gasket and mounting hardware
  • Combo includes receptacle and cover
  • Lockable tab
  • NEMA 3R compliant

More Options

Product Details

General

Color
  • Gray
  • Gris
Construction Nonmetallic
Cover Included Yes
Cover Type Expandable;In-Use
Material Polycarbonate
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Toggle Switch No
Type Cover
UPC 050169986332
Weather Resistant Yes

Dimensions

Cubic Capacity 67.54605 cu.in
Depth 2.75 in
Dimensions 1.25 in x 4.02 in x 6.11 in
Height 6.11 in
Length 1.25 in
Weight 0.531 lb
Width 4.02 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 8
Packaging Type Shrink
Pallet Quantity 1344
Standard Package 4

Resources and Downloads