- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Modules
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Cabinets
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- Drop
-
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- Power Distribution Units
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
- Underground Construction
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
- Floor Boxes
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Wall Mount
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Arresters
-
Bushings
-
Bushings
- Power Apparatus Bushings
-
- Connectors
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Insulators
-
Insulators
- Station Post
-
-
Line Construction Hardware
-
Line Construction Hardware
- Cable Racking & Accessories
- Fasteners
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Insulated Hand Tools
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Cutouts (Type C)
- Fuse Links
- Power Factor Correction Equipment
-
- View All Power & Utilities Categories
-
-
- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Modules
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Cabinets
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- Drop
-
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- Power Distribution Units
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
- Underground Construction
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
- Floor Boxes
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Wall Mount
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Arresters
-
Bushings
-
Bushings
- Power Apparatus Bushings
-
- Connectors
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Insulators
-
Insulators
- Station Post
-
-
Line Construction Hardware
-
Line Construction Hardware
- Cable Racking & Accessories
- Fasteners
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Insulated Hand Tools
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Cutouts (Type C)
- Fuse Links
- Power Factor Correction Equipment
-
- View All Power & Utilities Categories
-
-
- Products
- Lighting & Controls
- Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
High Bay - Low Bay - Well Glass
EMI15 - EMI Series - Aluminum 150W Incandescent Light Fixture - 250VAC Max
By Killark
Catalog ID: EMI15
EMI Series - Aluminum 150W Incandescent Light Fixture - 250VAC Max
EMI15A2G - Incandescent 150W 3/4" Pendant with Guard
By Killark
Catalog ID: EMI15A2G
Incandescent 150W 3/4" Pendant with Guard
EMI15X2G - EMI Series- Aluminum 150W Incandescent Light Fixture - 3/4" Ceiling Mount With Guard - 250VAC Max
By Killark
Catalog ID: EMI15X2G
EMI Series- Aluminum 150W Incandescent Light Fixture - 3/4" Ceiling Mount With Guard - 250VAC Max
EMI20 - EMI Series - Aluminum 200 Watt Incandescent Light Fixture - 250VAC Max
By Killark
Catalog ID: EMI20
EMI Series - Aluminum 200 Watt Incandescent Light Fixture - 250VAC Max
EMI20A2G - Incandescent 200W 3/4" Pendant with Guard
By Killark
Catalog ID: EMI20A2G
Incandescent 200W 3/4" Pendant with Guard
EMI20X2G - Incandescent 200W 3/4" Ceiling Mount with Guard
By Killark
Catalog ID: EMI20X2G
Incandescent 200W 3/4" Ceiling Mount with Guard
EMI30 - EMI Series - Aluminum 300W Incandescent Light Fixture - 250VAC Max
By Killark
Catalog ID: EMI30
EMI Series - Aluminum 300W Incandescent Light Fixture - 250VAC Max
EMI30A2G - Incandescent 2/300W 3/4" Pendant with Guard
By Killark
Catalog ID: EMI30A2G
Incandescent 2/300W 3/4" Pendant with Guard
EMLC4030 - EM LED 40W 120-277V Clear Globe
By Killark
Catalog ID: EMLC4030
EM LED 40W 120-277V Clear Globe
EMLC4530 - EM LED 45W 120-277V Clear Globe
By Killark
Catalog ID: EMLC4530
EM LED 45W 120-277V Clear Globe
EMLC5030A2G - EML 120-277V 3/4" NPT Pendant Mount Clear Globe with Guard
By Killark
Catalog ID: EMLC5030A2G
EML 120-277V 3/4" NPT Pendant Mount Clear Globe with Guard
EMRS - EM Replacement Socket E-26 Med Base
By Killark
Catalog ID: EMRS
EM Replacement Socket E-26 Med Base
ERA30 - EM/EB/EQ Series - Aluminum Angle Dome Reflector For Use With EMI30/EMS/EMH/EQF Series
By Killark
Catalog ID: ERA30
EM/EB/EQ Series - Aluminum Angle Dome Reflector For Use With EMI30/EMS/EMH/EQF Series
ERSD15 - EM/EB/EQ Series - Aluminum Standard Dome Reflector For Use with EMI15/EMI20/EBF/EQF Series
By Killark
Catalog ID: ERSD15
EM/EB/EQ Series - Aluminum Standard Dome Reflector For Use with EMI15/EMI20/EBF/EQF Series
EZL10030 - EZL Series LED High Bay/ Low Bay, Hazardous Rated 100 Watt, 120-277 VAC 5000K, 10903 Lumens
By Killark
Catalog ID: EZL10030
EZL Series LED High Bay/ Low Bay, Hazardous Rated 100 Watt, 120-277 VAC 5000K, 10903 Lumens
EZL12530 - EZL LED, High Bay/Low Bay, Hazardous Rated 125W 5000K, 12720 Lumens
By Killark
Catalog ID: EZL12530
EZL LED, High Bay/Low Bay, Hazardous Rated 125W 5000K, 12720 Lumens
EZL6530 - EZL Series LED High Bay/ Low Bay, Hazardous Rated 65 Watt, 120-277 VAC 5000K, 6515 Lumens
By Killark
Catalog ID: EZL6530
EZL Series LED High Bay/ Low Bay, Hazardous Rated 65 Watt, 120-277 VAC 5000K, 6515 Lumens
EZL9030 - EZL Series LED High Bay/ Low Bay, Hazardous Rated 90 Watt, 120-277 VAC 5000K, 7818 Lumens
By Killark
Catalog ID: EZL9030
EZL Series LED High Bay/ Low Bay, Hazardous Rated 90 Watt, 120-277 VAC 5000K, 7818 Lumens
EZL9530 - EZL Series LED High Bay/ Low Bay, Hazardous Rated 95 Watt, 120-277 VAC 5000K, 9121 Lumens
By Killark
Catalog ID: EZL9530
EZL Series LED High Bay/ Low Bay, Hazardous Rated 95 Watt, 120-277 VAC 5000K, 9121 Lumens
EZP250 - EZ Series, AL 250 Watt Mogul Base Pulse Start Metal Halide HID Light Fixture (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz
By Killark
Catalog ID: EZP250
EZ Series - Aluminum 250 Watt Mogul Base Pulse Start Metal Halide HID Light Fixture (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz
EZP320 - EZ Series, AL 320 Watt Mogul Base Pulse Start Metal Halide HID Light Fixture (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz
By Killark
Catalog ID: EZP320
EZ Series - Aluminum 320 Watt Mogul Base Pulse Start Metal Halide HID Light Fixture (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz
EZP400 - EZ Series, AL 400 Watt Mogul Base Pulse Start Metal Halide HID Light Fixture (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz
By Killark
Catalog ID: EZP400
EZ Series - Aluminum 400 Watt Mogul Base Pulse Start Metal Halide HID Light Fixture (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz
EZS250 - EZ Series - HPS Housing Globe & Globe Support Assemblies - 250Watts - 120/208/240/277 Volts
By Killark
Catalog ID: EZS250
EZ Series - HPS Housing Globe & Globe Support Assemblies - 250Watts - 120/208/240/277 Volts
EZS400 - EZ Series - HPS Housing Globe & Globe Support Assemblies - 400Watts - 120/208/240/277 Volts
By Killark
Catalog ID: EZS400
EZ Series - HPS Housing Globe & Globe Support Assemblies - 400Watts - 120/208/240/277 Volts
NV2IG15 - NV2 Series - Incandescent Body - Gray
By Killark
Catalog ID: NV2IG15
NV2 Series - Incandescent Body - Gray