Linear Lighting
35 Products
Protecta III (PRGE - Emergency)
By Chalmit Lighting
Emergency fluorescent linear with GRP body for Zone 1
Discontinued
Curie Elite (CUEE - Standard & Emergency) - Discontinued
By Chalmit Lighting
Curie Elite (CUEE - Standard & Emergency) - Discontinued. Recessible fluorescent linear for Zone 1, modular ceilings
Discontinued
HFX-265-302 - Aluminum 32 Watt Fluorescent Light Fixture - 120-277V At 50/60Hz - Hub Size 3/4Inch
By Killark
Catalog ID: HFX-265-302
Aluminum 32 Watt Fluorescent Light Fixture - 120-277V At 50/60Hz - Hub Size 3/4Inch
L1L1030C - L1L Series 10,000 Lumen Output 5000K CCT, 120-277 Universal Voltage With Clear Glass Optic
By Killark
Catalog ID: L1L1030C
L1L Series 10,000 Lumen Output 5000K CCT, 120-277 Universal Voltage With Clear Glass Optic
L1L1030D - L1L Series 10,000 Lumen Output 5000K CCT, 120-277 Universal Voltage With Diffuse Glass Optic
By Killark
Catalog ID: L1L1030D
L1L Series 10,000 Lumen Output 5000K CCT, 120-277 Universal Voltage With Diffuse Glass Optic
L1L1430C - L1L Series 14,000 Lumen Output 5000K CCT, 120-277 Universal Voltage With Clear Glass Optic
By Killark
Catalog ID: L1L1430C
L1L Series 14,000 Lumen Output 5000K CCT, 120-277 Universal Voltage With Clear Glass Optic
L1L1430D - L1L Series 14,000 Lumen Output 5000K CCT, 120-277 Universal Voltage With Diffuse Glass Optic
By Killark
Catalog ID: L1L1430D
L1L Series 14,000 Lumen Output 5000K CCT, 120-277 Universal Voltage With Diffuse Glass Optic
L1L730C - L1L 7,000 Lumen Output 5000K CCT, 120-277 Universal Voltage
By Killark
Catalog ID: L1L730C
L1L 7,000 Lumen Output 5000K CCT, 120-277 Universal Voltage
LAL12030D - LAL Series LED Linear, Hazardous Rated 120 Watt, 120-277 VAC , 5000K, 15090 Lumens
By Killark
Catalog ID: LAL12030D
LAL Series LED Linear, Hazardous Rated 120 Watt, 120-277 VAC , 5000K, 15090 Lumens
LAL1830D - LAL Series LED Linear, Hazardous Rated 18 Watt, 120-277 VAC , 5000K, 2272 Lumens
By Killark
Catalog ID: LAL1830D
LAL Series LED Linear, Hazardous Rated 18 Watt, 120-277 VAC , 5000K, 2272 Lumens
LAL2830D - LAL LED Linear, Hazardous Rated 28W 5000K, 3321 Lumens
By Killark
Catalog ID: LAL2830D
LAL LED Linear, Hazardous Rated 28W 5000K, 3321 Lumens
LAL4530C - LAL Series LED Linear, Hazardous Rated 45 Watt, 120-277 VAC , 5000K, 5515 Lumens
By Killark
Catalog ID: LAL4530C
LAL Series LED Linear, Hazardous Rated 45 Watt, 120-277 VAC , 5000K, 5515 Lumens
LAL4530C-L4-2AP - LAL Series LED Linear, Hazardous Rated 45 Watt, 120-277 VAC , 5000K, 5515 Lumens, With 2 Access Plates
By Killark
Catalog ID: LAL4530C-L4-2AP
LAL Series LED Linear, Hazardous Rated 45 Watt, 120-277 VAC , 5000K, 5515 Lumens, With 2 Access Plates
LAL4530D - LAL LED Linear, Hazardous Rated 45W 5000K, 5054 Lumens
By Killark
Catalog ID: LAL4530D
LAL LED Linear, Hazardous Rated 45W 5000K, 5054 Lumens
LAL4530D-L4-2AP - LAL Series LED Linear, Hazardous Rated 45 Watt, 120-277 VAC , 5000K, 5054 Lumens, With 2 Access Plates
By Killark
Catalog ID: LAL4530D-L4-2AP
LAL Series LED Linear, Hazardous Rated 45 Watt, 120-277 VAC , 5000K, 5054 Lumens, With 2 Access Plates
LAL6030D - LAL LED Linear, Hazardous Rated 60W 5000K, 7064 Lumens
By Killark
Catalog ID: LAL6030D
LAL LED Linear, Hazardous Rated 60W 5000K, 7064 Lumens
LAL6030D-L4-2AP - LAL Series LED Linear, Hazardous Rated 60 Watt, 120-277 VAC , 5000K, 7064 Lumens, With 2 Access Plates
By Killark
Catalog ID: LAL6030D-L4-2AP
LAL Series LED Linear, Hazardous Rated 60 Watt, 120-277 VAC , 5000K, 7064 Lumens, With 2 Access Plates
LALC1534D - LAL Series LED Linear, Hazardous Rated 15 Watt, 120-250 VDC, 5000K, 1503 Lumens
By Killark
Catalog ID: LALC1534D
LAL Series LED Linear, Hazardous Rated 15 Watt, 120-250 VDC, 5000K, 1503 Lumens
LALFP430L1D - 4K Lumen Food Processing Light - 120-277VAC - 1FT - Class I Div. 2- Zone 2 Rated
By Killark
Catalog ID: LALFP430L1D
4K Lumen Food Processing Light - 120-277VAC - 1FT - Class I Div. 2- Zone 2 Rated
LALFP630L3D - 6k Lumen Food Processing Light - 120-277VAC - 3FT - Class I Div. 2- Zone 2 Rated
By Killark
Catalog ID: LALFP630L3D
6k Lumen Food Processing Light - 120-277VAC - 3FT - Class I Div. 2- Zone 2 Rated
LZ2N17230 - LZ2N Series- 17W 120-277V - 2' 2-Lamp T8 - Electronic 50/60 Hz 0°F Start Medium Bi-Pin
By Killark
Catalog ID: LZ2N17230
LZ2N Series- 17W 120-277V - 2' 2-Lamp T8 - Electronic 50/60 Hz 0°F Start Medium Bi-Pin
LZ2N28230 - LZ2N Series, Non-Metallic 28 Watt Fluorescent Light Fixture (Lamps Not Included), Double-Ended Lamp Type, 120-277V, 50/60Hz, Hub Size 3/4"
By Killark
Catalog ID: LZ2N28230
LZ2N Series - Non-Metallic 28 Watt Fluorescent Light Fixture (Two 4-Foot Lamps Not Included) - Double-Ended Lamp Type - 120-277V At 50/60Hz- Hub Size 3/4 Inch NPT
LZ2N32330 - LZ2N Series- 32W 120-277V - 4' 3-Lamp T8 - Electronic 50/60 Hz 0°F Start Medium Bi-Pin
By Killark
Catalog ID: LZ2N32330
LZ2N Series- 32W 120-277V - 4' 3-Lamp T8 - Electronic 50/60 Hz 0°F Start Medium Bi-Pin
LZ2N54230 - LZ2S Series, Non-Metallic 54 W Fluorescent Light Fixture (Two 4-Foot Lamps Not Incl), Double-Ended Lamp Type, 120-277V, 50/60Hz, Hub 3/4"
By Killark
Catalog ID: LZ2N54230
LZ2S Series - Non-Metallic 54 Watt Fluorescent Light Fixture (Two 4-Foot Lamps Not Included) - Double-Ended Lamp Type - 120-277V At 50/60Hz- Hub Size 3/4 Inch NPT
LZ2N54330 - LZ2S Series, Non-Metallic 54W Fluorescent Light Fixt (Three 4-Foot Lamps Not Incl), Double-Ended Lamp Type, 120-277V, 50/60Hz, Hub 3/4"
By Killark
Catalog ID: LZ2N54330
LZ2S Series - Non-Metallic 54 Watt Fluorescent Light Fixture (Three 4-Foot Lamps Not Included) - Double-Ended Lamp Type - 120-277V At 50/60Hz - Hub Size 3/4 Inch NPT
LZ2N60230 - LZ2N Series- 60W 120-227V - 4' 2-Lamp - 40C
By Killark
Catalog ID: LZ2N60230
LZ2N Series- 60W 120-227V - 4' 2-Lamp - 40C
LZ2NL1830 - LZ2NL Series LED Linear, Hazardous Rated Watt, 120-277 VAC 5000K, 2557 Lumens
By Killark
Catalog ID: LZ2NL1830
LZ2NL2830 - LZ2NL Series LED Linear, Hazardous Rated Watt, 120-277 VAC 5000K, 3775 Lumens
By Killark
Catalog ID: LZ2NL2830