- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Modules
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Cabinets
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- Drop
-
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- Power Distribution Units
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
- Underground Construction
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
- Floor Boxes
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Wall Mount
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Arresters
-
Bushings
-
Bushings
- Power Apparatus Bushings
-
- Connectors
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Insulators
-
Insulators
- Station Post
-
-
Line Construction Hardware
-
Line Construction Hardware
- Cable Racking & Accessories
- Fasteners
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Insulated Hand Tools
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Cutouts (Type C)
- Fuse Links
- Power Factor Correction Equipment
-
- View All Power & Utilities Categories
-
-
- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Modules
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Cabinets
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- Drop
-
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- Power Distribution Units
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
- Underground Construction
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
- Floor Boxes
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Wall Mount
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Arresters
-
Bushings
-
Bushings
- Power Apparatus Bushings
-
- Connectors
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Insulators
-
Insulators
- Station Post
-
-
Line Construction Hardware
-
Line Construction Hardware
- Cable Racking & Accessories
- Fasteners
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Insulated Hand Tools
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Cutouts (Type C)
- Fuse Links
- Power Factor Correction Equipment
-
- View All Power & Utilities Categories
-
-
- Products
- Power & Utilities
- Tools, Dies & Accessories
- Crimpers & Cutters
Crimpers & Cutters
11-Ton Dieless One-Crimp Latch Head Crimper, Range Taking Capability, Self Contained Hydraulic
By Burndy
Catalog ID: Y644HSXT
11T Dieless Latch Head #6 AWG-1000 kcmil
12-Ton C-Head Crimper, Self Contained Hydraulic, Uses U Dies, #14 AWG-750 kcmil Copper, #8 AWG-750 kcmil Aluminum, #4 AWG-556.5 kcmil ACSR
By Burndy
Catalog ID: Y750HSXT
12T C-Head, Self-Contained, #8-750 kcmil
12-Ton C-Head Crimper, Self Contained Hydraulic, Uses U Dies, #8 AWG - 750 kcmil Copper and Aluminum, up to 3/4" Ground Rod
By Burndy
Catalog ID: Y35
12T C-Head Crimper, CU/AL, Ground Rod
12-Ton Remote C-Head Crimper, 10,000 psi, Uses U Dies, #8 AWG - 750 kcmil Copper and Aluminum, up to 3/4" Ground Rod
By Burndy
Catalog ID: Y35BH
12T Remote Y35 C-Head Crimper, 10K psi
12-Ton Remote C-Head Crimper, Operating Pressure 10000 psi, Uses U Dies
By Burndy
Catalog ID: Y750BHXT
12T Remote C-Head, 10000 psi, #8-750
4.5-Ton OEM Pneumatic Bench Press, #8 AWG - 4/0 AWG
By Burndy
Catalog ID: OEM840NCP
OEM Pneu Bench Press, 4.5T, 90-100 psi
6-Ton Latch Head Crimper, Self Contained Hydraulic, Permanent D3 Groove (no die needed), Uses W and X Dies
By Burndy
Catalog ID: Y500CTHS
6T L’IL CRIMP™ Latch Head, Self-Cont
Manual Cable Cutter, up to 1000 kcmil Copper and Aluminum
By Burndy
Catalog ID: MCC1000
Manual Cable Cutter, 1000 kcmil CU/AL
Manual Cable Cutter, up to 600 kcmil Copper and Aluminum
By Burndy
Catalog ID: MCC600
Manual Cable Cutter, 600 kcmil CU/AL
PAT4PC83418V
By Burndy
Catalog ID: PAT4PC83418V
6T 4PT C-Head, NiMH, AC, Hard Case,Discontinuing December 31, 2021
PAT750XT18V
By Burndy
Catalog ID: PAT750XT18V
12T C-Head, NiMH, AC, Hard Case,Discontinuing December 31, 2021
PAT81KFT18V
By Burndy
Catalog ID: PAT81KFT18V
6T 4PT Latch, NiMH, AC, Hard Case,Discontinuing December 31, 2021
PATRIOT Pro Bag, Nylon, Heavy Duty (Bag Only)
By Burndy
Catalog ID: PATPROBAG
Pro Bag, Nylon, Heavy Duty (bag only)
PATRIOT® 12-Ton C-Head Battery Crimper, Hydraulic Self-Contained, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case
By Burndy
Catalog ID: PAT750LI
12T C-Head, 3Ah, AC, Hard Case
PATRIOT® 12-Ton Covered C-Head Battery Crimper, Hydraulic Self-Contained, (2) 5.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case
By Burndy
Catalog ID: PAT750CL5
12T Covered C-Head, 5Ah, AC, Hard Case
PATRIOT® 129 Series Latch Head Battery Cutter, (2) 2.6Ah 18V NiMH Batteries, 120V-AC Charger, Hard Case
By Burndy
Catalog ID: PATCUT129ACSR18V
7T Latch Cut, ACSR, NiMH, AC, HC,Discontinuing December 31, 2021
PATRIOT® 129 Series Latch Head Battery Cutter, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case
By Burndy
Catalog ID: PATCUT129LI
7T Latch Cut, ACSR, 3Ah, AC, HC
PATRIOT® 15-Ton C-Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case
By Burndy
Catalog ID: PAT46LWSLI
15T C-Head, 3Ah, AC, Hard Case
PATRIOT® 15-Ton Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case
By Burndy
Catalog ID: PAT46LWLI
15T Latch Head, 3Ah, AC, Hard Case
PATRIOT® 4-POINT® 6-Ton Dieless C-Head Battery Actuated Crimper, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case
By Burndy
Catalog ID: PAT4PC834LI
6T 4PT C-Head, 3Ah, AC, Hard Case
PATRIOT® IN-LINE® 6-Ton Scissor Action, ACSR Cut Jaw, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Utility Bag
By Burndy
Catalog ID: PATMDCUTLW
6T IN-LINE® ACSR 3Ah AC UB
PATRIOT® IN-LINE® 6-Ton Scissor Action, Crimper Jaw with Permanent BG & D3 Grooves (Jaw Only)
By Burndy
Catalog ID: PATMD6LWJAW
6T IN-LINE® BG/D3 Crimp Jaw Only
Ratchet Cable Cutter, Cuts up to 1000 kcmil Copper and Aluminum, Maximum Insulation Diameter 2.375"
By Burndy
Catalog ID: RCC1000
Ratchet Cable Cutter, 1000 kcmil CU/AL
Ratchet Cable Cutter, Cuts up to 556 kcmil ACSR, 500 kcmil Aluminum, up to 500 kcmil Copper
By Burndy
Catalog ID: RCC556
Ratchet Cable Cutter, ACSR, CU/AL, 1.40"
Ratchet Cable Cutter, Cuts up to 750 kcmil Copper and Aluminum, Maximum Insulation Diameter 1.62"
By Burndy
Catalog ID: RCC750HD
Ratchet Cable Cutter, 750 kcmil CU/AL
Remote Hydraulic Cutter, 10000 psi, Cuts up to 1.29" Copper and Aluminum, 1113 kcmil ACSR
By Burndy
Catalog ID: RHCC129ACSR
Remote Latch Head 1.29" CU/AL, 1113 ACSR
Self Contained Hydraulic Latch Head Cutter, Cuts up to 1.29" Copper and Aluminum, 1113 kcmil ACSR
By Burndy
Catalog ID: YCUT129ACSR
7T Latch Cutter, 1.29" CU/AL, 1113 ACSR