MY LISTS
HUBBELL MEXICO
Image of 2754 1 in. 90 Degree EMT Handy Ell Coupling
* Representative image
Image of 2754 1 in. 90 Degree EMT Handy Ell Coupling

1 in. 90 Degree EMT Handy Ell Coupling

Brand: Raco

Catalog ID: 2754

1 in. 90 Degree EMT Handy Ell Coupling

Used in dry locations, couple two ends of EMT conduit with RACO® handy ells. Ells are handy in applications where bending conduit is NOT practical.

Product details

Conduit

General

Catalog Number

2754

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169027547

Dimensions

Dimensions

4.43 in x 1.56 in x 2.09 in

Height

2.09 in

Length

4.43 in

Trade Size

1 in

Weight

0.68 lb

Width

1.56 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3000

Resources and downloads