MY LISTS
HUBBELL MEXICO
Image of 2524 1 in Beam Clamp, 27/32 in Inside Opening, Steel
* Representative image
Image of 2524 1 in Beam Clamp, 27/32 in Inside Opening, Steel
Image of 2524 1 in Beam Clamp, 27/32 in Inside Opening, Steel
Image of 2524 1 in Beam Clamp, 27/32 in Inside Opening, Steel

1 in Beam Clamp, 27/32 in Inside Opening, Steel

Brand: Raco

Catalog ID: 2524

1 in Beam Clamp, 27/32 in Inside Opening, Steel

Product details

General

Application

For use with hangers, bridle rings, and drop rods to support conduit from I-beams

Catalog Number

2524

Material

Steel

Max Load Lbs.

60 lb

UPC

050169025246

Dimensions

Dimensions

1.35 in x 1.2 in x 1.35 in

Height

1.35 in

Length

1.35 in

Trade Size

1 in

Weight

0.24 lb

Width

1.2 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

14400

Resources and downloads