MY LISTS
HUBBELL MEXICO
Image of 2084 1 in. EMT 1-Hole Push-On Strap
* Representative image
Image of 2084 1 in. EMT 1-Hole Push-On Strap
Image of 2084 1 in. EMT 1-Hole Push-On Strap
Image of 2084 1 in. EMT 1-Hole Push-On Strap

1 in. EMT 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 2084

1 in. EMT 1-Hole Push-On Strap

Mount EMT conduit with RACO® 1-hole push-on straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

Product details

Conduit

General

Catalog Number

2084

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Item Type

4D

Material

Steel

UPC

050169020845

Dimensions

Dimensions

2.334 in x 0.73 in x 1.23 in

Height

1.23 in

Length

2.334 in

Trade Size

1 in

Weight

0.058 lb

Width

0.73 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

500

Pallet Quantity

24000

Resources and downloads