WBP_CFBS1R4CVRNKL_PRODIMAGE
WBP_CFBS1R4CVRNKL_PRODIMAGE
WBP_CFBS1R4CVRNKL_App-2_PRODIMAGE
WBP_CFBS1R4CVRNKL_App-3_PRODIMAGE
+1
WBP_CFBS1R4CVRNKL_App_PRODIMAGE

4" CFBS1R4 Series, Round Cover Assembly, Nickel Plated Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFBS1R4CVRNKL

Concrete Floorboxes, Recessed, 4" CFBS1R4 Series, Round Cover Assembly, Nickel Plated Finish

Low Profile Surface Cover with One Large Cable Egress Door

Product details

General

Application
For Use with Concrete Floor Boxes
Application - For Use On
Carpet/Tile
Color
Plated Satin Nickel
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Nickel
Material
Cast Aluminum
Mounting Method
Mounts to Adusting Cup
Mounting Type
(2) Screw Mount
Series
Recessed - CFB Series
Size
4 Inch Round
Type
4" Round Recessed Floor Box Cover
UPC
783585544793

Dimensions

Length
5.5 in
Width
5.5 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
12
Pallet Quantity
720