MY LISTS
HUBBELL MEXICO
Image of 2059 #7TS 3 in Rigid/EMT Conduit Hanger
* Representative image
Image of 2059 #7TS 3 in Rigid/EMT Conduit Hanger

#7TS 3 in Rigid/EMT Conduit Hanger

Brand: Raco

Catalog ID: 2059

#7TS 3 in Rigid/EMT Conduit Hanger

Product details

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2059

Hanger Size

7

Material

Steel

UPC

050169020593

Dimensions

Dimensions

5 in x 1.25 in x 3.87 in

EMT Size

3 in

Height

3.87 in

Length

5 in

Rigid/IMC Size

3 in

Trade Size

7

Weight

0.363 lb

Width

1.25 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1500

Resources and downloads