Burndy_SKU_Braid
Burndy_SKU_Braid

BD18 18 inch Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BD18

Copper Braid, 18" Long, 2 Holes 2 Ferrules, 7/16" Stud, 1-1/4" Stud Hole Spacing, 190 Amps Indoor, 225 Amps Outdoor.

Made of flat extra flexible, tinned, pure copper braid, with unplated, seamless, pure copper ferrules formed into a rectangular shape on each end.

Product details

General

Application
Flexible copper braid jumpers designed to take up linear expansion and contraction
Connector Type
Braid
EU RoHS Indicator
Yes
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
Plating Type
Tin
Sub Brand
BRAID JUMPER
Type
B, Flexible
UPC
781810806982
UPC 12 Digit
7818108069822

Dimensions

Dimension - D inch
2.50 in
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
0.94 in
Length
18 in

Electrical Ratings

Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings