KIL_L_EML_ceiling
KIL_L_EML_ceiling

EMI15X2G - EMI Series- Aluminum 150W Incandescent Light Fixture - 3/4" Ceiling Mount With Guard - 250VAC Max

Brand:

Killark

Catalog ID:

EMI15X2G

EMI Series- Aluminum 150W Incandescent Light Fixture - 3/4" Ceiling Mount With Guard - 250VAC Max

Factory sealed - no external seal needed. Simply wire mounting cap and thread on fixture to install. Corrosion resistant - copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stainless steel.

Product details

General

Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
Incandescent
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Operating Cycles
10,000 hrs
Optic Type
Glass Globe - Fluted
Series
EM
Type
  • Aluminum Incandescent Fixture
  • Aluminum Incandescent Fixture
UPC
783936142685

Dimensions

Gross Weight with Packaging
13.5
Hub Size
3/4"

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120-277 VAC
Wattage
150 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads

Customer Notices

pdp.resources.Photometry