MY LISTS
HUBBELL MEXICO
Image of EMI30 EMI30 - EMI Series - Aluminum 300W Incandescent Light Fixture - 250VAC Max

EMI30 - EMI Series - Aluminum 300W Incandescent Light Fixture - 250VAC Max

Brand: Killark

Catalog ID: EMI30

EMI Series - Aluminum 300W Incandescent Light Fixture - 250VAC Max

Factory sealed - no external seal needed. Simply wire mounting cap and thread on fixture to install. Corrosion resistant - copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stai

General

Catalog Number

EMI30

Color

Tan

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Operating Cycles

10,000 hrs

Optic Type

Glass Globe - Fluted

Type

Aluminum Incandescent Fixture

UPC

783936149295

Dimensions

Dimensions

12.125 in x 10.25 in x 9.875 in

Gross Weight with Packaging

13.68

Height

9.875 in

Length

12.125 in

Width

10.25 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

300 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Operating Cycles

10,000 hrs