KIL_L_EZS400
KIL_L_EZS400

EZS250 - EZ Series - HPS Housing Globe & Globe Support Assemblies - 250Watts - 120/208/240/277 Volts

Brand:

Killark

Catalog ID:

EZS250

EZ Series - HPS Housing Globe & Globe Support Assemblies - 250Watts - 120/208/240/277 Volts

Factory sealed - no external seal needed. Simply wire mounting cap and thread on fixture to install. Corrosion resistant - copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stai

Product details

General

Color
Tan
Color Rendering Index (CRI)
80+
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
High Pressure Sodium
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Glass Globe - Fluted
Series
EZ
Type
  • Aluminum High Pressure Sodium Fixture
  • Aluminum High Pressure Sodium Fixture
UPC
783936142128

Dimensions

Dimensions
11.56 in x 26.38 in x 11.56 in
Gross Weight with Packaging
48
Height
11.56 in
Length
11.56 in
Width
26.38 in

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
250 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads