WBP_GFTWRST82W_PRODIMAGE
WBP_GFTWRST82W_PRODIMAGE
Discontinued

Replaced By GFRTW82W - Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFTWRST82W

Straight Blade Devices, Receptacle, GFCI, Tamper and Weather Resistant, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White

Product details

General

Color
  • White
EU RoHS Indicator
Contact Manufacturer
Series
Hospital Grade
Style
Standard
Type
  • Tamper-Resistant, Weather Resistant
  • Tamper-Resistant, Weather Resistant
UPC
783585485331

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R

Logistics

Carton Quantity
10