38FW, 3/8" Flat Washer, Silicon Bronze
Request a Quote
Brand:
Burndy
Catalog ID:
38FW
Prop 65 Notice
3/8 Silicon Bronze Flat Washer
Product details
Resources and downloads
Product details
General
Connector Type
Washer - Flat
Material
SILICON BRONZE
Trade Name
DURIUMâ„¢
UPC
781810819418
Dimensions
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375
Dimension - Inside Diameter inch
0.421
Dimension - Outside Diameter inch
0.827
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
BURNDY_38FW_Specsheet
Catalogs
Full Line BURNDY Catalog