Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLTT3B
Hubbell TrukTrak® non-metallic cable protectors are designed to safeguard electrical cables and cords from vehicle and pedestrian traffic. The TrukTrak interlocking system comes in two, three and five channel sizes and will protect cables up to 3.25 inches (82.6mm) in diameter. It is ideal for the industrial environment where it is necessary to support heavy trucks and fork lifts.
Catalog Number
HBLTT3B
Color
Blue,Yellow
EU RoHS Indicator
Yes
Series
TrukTrak Floor Cable Cover
Style
Channel Dim. 2.25" x 2.25"
Type
3-Channel Trak
UPC
783585537092
Dimensions
3 ft x 20 in x 3.05 in
Height
3.05 in
Length
3 ft
Width
20 in