MY LISTS
HUBBELL MEXICO
Image of SS309B LO-CON Series, Plate, Blank, Stainless Steel
Image of SS309B LO-CON Series, Plate, Blank, Stainless Steel

LO-CON Series, Plate, Blank, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS309B

LO-CON Series, Above Floor Single Service Pedestal,, Plate, Blank, Stainless Steel

  • LO-CON SeriesBlank
  • Stainless Steel

Standard Product

Product details

General

Catalog Number

SS309B

Color

Natural

EU RoHS Indicator

Yes

Finish Type

Stainless Steel

Item Type

Device Plate

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Mounting Hardware

Included

Specifications

  • Pedestal Item - Metallic Lo-Con Plates
  • Pedestal Plate Type - Lo-Con Blank Plate
  • Pedestal Type - Metallic Lo-Con

Style

Pedestal Plates

UPC

783585136202

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

30

Pallet Quantity

11400

Resources and downloads