BUR_PAT4PC834LI_PRODIMAGE
BUR_PAT4PC834LI_PRODIMAGE

PATRIOT® 4-POINT® 6-Ton Dieless C-Head Battery Actuated Crimper, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case

Brand:

Burndy

Catalog ID:

PAT4PC834LI

PAT4PC834 4-POINT® 6T Dieless C-Head Battery Crimper, 3Ah Li-ion, AC, Hard Case.

The PATRIOT® 4-POINT® PAT4PC834 dieless c-head crimpers offer range-taking capability. Featuring 360° head rotation and 1.06" jaw opening, these tools can crimp #8 AWG - 1000 kcmil UL Listed Connections when used with the BURNDY® Engineered System.

Product details

General

Application
Crimping
Application - For Use On
Copper, Aluminum Terminals and Splices, HYPLUG™
Battery Type
3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Hard Case
Crimp Force Capacity
6 ton
Die Type
Dieless
EU RoHS Indicator
Yes
Power Source
120V-AC Charger
Recharge Time
0.5 h
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT® 4-POINT®
Type
Crimper
UPC
781810505441
UPC 12 Digit
7818105054411

Dimensions

Dimensions
15.60 in x 3.20 in x 14.10 in
Height
14.1 in
Length
15.6 in
Weight
12.5 lb
Width
3.2 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Copper: #8 AWG - 1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Package Contents
Crimper, (2) Batteries, Charger, Lanyard, Hard Case

Resources and downloads