
Brand: Raco
Catalog ID: 4702-4

Catalog Number
4702-4
Color
White
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Nylon
UPC
050169470244
Dimensions
2.031 in x 1.25 in x 1.25 in
Form Size
2 in
Height
1.25 in
Length
2.031 in
Trade Size
1/2 in
Weight
0.077 lb
Width
1.25 in
Cable Range
0.250 - 0.375 in
Certified Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Connector Type
Strain-Relief
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600