
Brand: Raco
Catalog ID: 4732

Application
Catalog Number
4732
Conduit Type
Liquidtight
Connector Type
SWIVEL-LOK
Environmental Conditions
Wet Location
Fitting Type
Connectors
Material
Nylon
Series
SWIVEL-LOKĀ® Series
UPC
050169947326
Dimensions
3.27 in x 1.3 in x 1.3 in
Height
1.3 in
Length
3.27 in
Trade Size
1/2 in
Weight
0.1 lb
Width
1.3 in
Certified Listed
Environmental Conditions
Wet Location
Industry Standard(s)
UL 514B
Nema Rating
NEMA 4X, 12 and 13
Connector Type
SWIVEL-LOK
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7200