

Brand: Raco
Catalog ID: 2840
Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

Catalog Number
2840
Conduit Type
EMT
Connector Type
Compression
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169028407
Dimensions
2.703 in x 3.156 in x 3.156 in
Height
3.156 in
Length
2.703 in
Trade Size
2-1/2 in
Weight
1.042 lb
Width
3.156 in
Certified Listed
Connector Type
Compression
Carton Quantity
12
Minimum Pack Quantity
12
Pallet Quantity
1320