

Brand: Raco
Catalog ID: 2870
Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

Catalog Number
2870
Conduit Type
EMT
Connector Type
Compression
Fitting Type
Couplings
Material
Die Cast Zinc
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169028704
Dimensions
3.28 in x 3.16 in x 3.16 in
Height
3.16 in
Length
3.28 in
Trade Size
2-1/2 in
Weight
1.325 lb
Width
3.16 in
Certified Listed
Connector Type
Compression
Carton Quantity
12
Minimum Pack Quantity
12
Pallet Quantity
1320