Image of 2928 2 in. EMT Compression Coupling

2 in. EMT Compression Coupling

Brand: Raco

Catalog ID: 2928

2 in. EMT Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

Conduit

General

Catalog Number

2928

Conduit Type

EMT

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169029282

Dimensions

Dimensions

3.366 in x 2.618 in x 2.618 in

Height

2.618 in

Length

3.366 in

Trade Size

2 in

Weight

0.792 lb

Width

2.618 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

1800