HUBBELL MEXICO
3 in.x 2 in. Switch Box, Gangable, (8)1/2 in. KOs & Plaster Ears
Image of 420 3 in.x 2 in. Switch Box, Gangable, (8)1/2 in. KOs & Plaster Ears
Image of 420 3 in.x 2 in. Switch Box, Gangable, (8)1/2 in. KOs & Plaster Ears
play
Image of 420 3 in.x 2 in. Switch Box, Gangable, (8)1/2 in. KOs & Plaster Ears
+2
Image of 420 3 in.x 2 in. Switch Box, Gangable, (8)1/2 in. KOs & Plaster Ears

3 in.x 2 in. Switch Box, Gangable, (8)1/2 in. KOs & Plaster Ears

Brand: Raco

Catalog ID: 420

3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, Eight 1/2 in. KO's & Plaster Ears

  • 3 in. x 2 in., 2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with eight 1/2 in. knockouts
  • Plaster ears allow a box to be used in "old work" applications
  • 10 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

420

Color

Gray

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Product Family

Switch Boxes

Product Type

Steel Boxes and Covers

Type

  • Switch Box
  • Box

UPC

050169004203

Wiring System

  • Conduit
  • Conduit

Dimensions

Cubic Capacity

10.3 cu.in

Depth

2 in

Height

4.219 in

Weight

0.464 lb

Width

2 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

3920