Image of 126 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 & Six 3/4 in. KO's, Raised Ground

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 & Six 3/4 in. KO's, Raised Ground

Brand: Raco

Catalog ID: 126

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 & Six 3/4 in. KO's, Raised Ground

General

Bracket Type

No Bracket

Catalog Number

126

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

1-Gang

Size

4 in

Type

Box

UPC

050169001264

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

0.504 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3500