4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's
Image of 128 4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's
Image of 128 4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's
play
Image of 128 4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's
+2
Image of 128 4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's

4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's

Brand: Raco

Catalog ID: 128

4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's

  • Drawn steel construction
  • 4 in. x 1-1/2 in. deep
  • Supplied with four 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

128

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

Knockouts

1/2 in

Material

Steel

Product Family

Octagon Boxes & Extension Rings

Product Type

Steel Boxes and Covers

Type

Extension Ring

UPC

050169001288

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.377 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

cULus Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2800