HUBBELL MEXICO
4 in. x 2 in. Handy Box Cover, 1-Receptacle, 1.406 in. Dia
Image of 863 4 in. x 2 in. Handy Box Cover, 1-Receptacle, 1.406 in. Dia
Image of 863 4 in. x 2 in. Handy Box Cover, 1-Receptacle, 1.406 in. Dia
play
Image of 863 4 in. x 2 in. Handy Box Cover, 1-Receptacle, 1.406 in. Dia
+2
Image of 863 4 in. x 2 in. Handy Box Cover, 1-Receptacle, 1.406 in. Dia

4 in. x 2 in. Handy Box Cover, 1-Receptacle, 1.406 in. Dia

Brand: Raco

Catalog ID: 863

4 in. x 2 in. Handy Box Cover, 1-Receptacle, 1.406 in. Dia

  • RACO® Handy Box covers are designed to match the contours of the box
  • Cover corners are rounded
  • All covers have captive screws
  • Steel cover is 1/16 in. thick
  • Made from zinc, pre-coated, steel
  • Key-hole mounting feature allows for installation of cover without removing the concrete ring screws

General

Catalog Number

863

Color

Gray

Material

Steel

Paintable/Stainable

No

Product Family

Single Gang Handy Boxes, Extension Rings & Covers

Product Type

Cover

Type

Cover

UPC

050169008638

Dimensions

Dimensions

0.49 in x 2.313 in x 4.188 in

Height

4.188 in

Length

0.49 in

Weight

0.086 lb

Width

2.313 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000