HUBBELL MEXICO
BTCGC1/0SS, Aluminum Ground Tray Clamp, #12 - 1/0
SKU-BTCGC10SS
SKU-BTCGC10SS
SKU-BTCGC10SS2ndory

BTCGC1/0SS, Aluminum Ground Tray Clamp, #12 - 1/0

Brand: Burndy

Catalog ID: BTCGC1/0SS

Ground Tray Clamp, Stainless Steel, #12-1/0 AWG, Max Flange 3/8", Suitable for outdoor applications, Accommodates most popular styles of cable tray.

  • Tin plated aluminum for durable, long lasting corrosion resistance
  • cULus 467 Listed for Grounding and Bonding in US and Canada
  • cULus 2703 Listed for solar PV applications in US and Canada
  • Accommodates most popular styles of cable tray with inside or outside flange
  • Quick and easy installation
  • no drilling or special tools required
  • Set screw bonds clamp to the cable tray while another set screw securely fastens the grounding conductor to the clamp providing vibration resistance and outstanding pull-out values
  • Grounding green hardware as required in Section 8.4 of UL2703

General

Application

Type BTCGC-SS clamps are suitable for outdoor applications and may be used with most types of cable tray with an inside or outside flange design

Catalog Number

BTCGC1/0SS

Finish Type

Tin Plated

Hex Size

9/16 in

Material

Aluminum

Material - Hardware

Stainless steel

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable Tray Ground Clamps

UPC

621945546486

Dimensions

Dimensions

1.6 in x 0.75 in x 1.55 in

Height

1.55 in

Hex Size

9/16 in

Length

1.6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Thickness - Flange Plate

3/8 in

Width

0.75 in

Conductor Related

Conductor - AL Str Size Range

12 AWG - 1/0 Kcmil

Conductor - Copper Str Size Range

12 AWG - 1/0 Kcmil

Conductor Range

12 AWG - 1/0 Kcmil AL-CU

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Pallet Quantity

9600