MY LISTS
HUBBELL MEXICO
Image of C37SA C37SA - Duraloy 7 Series - Aluminum Conduit Body - C Type - Hub Size 1"- Volume 11.0 Cubic Inches

C37SA - Duraloy 7 Series - Aluminum Conduit Body - C Type - Hub Size 1"- Volume 11.0 Cubic Inches

Brand: Killark

Catalog ID: C37SA

Duraloy 7 Series - Aluminum Conduit Body - C Type - Hub Size 1"-Volume 11.0 Cubic Inches

Intermateability UL Listed and CSA Certified interchangeability with competitive products. Suitable for wet locations when used with gaskets. Innovative spring clip design for installation ease and repeat usage. Smooth integral wire bushings protects cabl

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

C37SA

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body

UPC

783936080420

Dimensions

Dimensions

8 in x 2 in x 2 in

Gross Weight with Packaging

0.66

Height

2 in

Hub Size

1"

Length

8 in

Width

2 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

C

Logistics

Carton Quantity

25