HUBBELL MEXICO
Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 120VAC, 60Hz
Image of HWKF120 Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 120VAC, 60Hz
Image of HWKF120 Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 120VAC, 60Hz

Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 120VAC, 60Hz

Brand: Hubbell Premise Wiring

Catalog ID: HWKF120

Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 120VAC, 60Hz

  • 114CFM
  • 120VAC
  • 60Hz

120 VAC

General

Application

QUADCAB Accessories

Catalog Number

HWKF120

Item Type

Fan Kit

Material - Mounting Hardware

Standard

Type

Fan Kit

UPC

662620838731

Dimensions

Width

17.9 in

Logistics

Carton Quantity

1

Pallet Quantity

95