Image of HSQ24 Cabinet Components, QUADCAB 24" H x 20" D, Window Door, Black

Cabinet Components, QUADCAB 24" H x 20" D, Window Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ24

Cabinet Components, QUADCAB 24" H x 20" D, Window Door, Black

  • QUADCAB 24" H x 20" D
  • Window Door
  • Black

Door with Window

General

Catalog Number

HSQ24

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

Type

Window Door

UPC

662620853147

Dimensions

Depth

20

Height

24 in

Thickness

0.0781

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1

Pallet Quantity

3