HUBBELL MEXICO
Image of HBL501042W Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/4 SO Cord, Yellow
Image of HBL501042W Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/4 SO Cord, Yellow
Image of HBL501042W Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/4 SO Cord, Yellow

Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/4 SO Cord, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL501042W

Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/4 SO Cord, Yellow

Heavy Duty Industrial Weatherproof Reels are engineered for the most arduous and demanding environments, with a 600V rating and UL Type 4 enclosure rating. Designed for use with 15, 20, and 30 amp industrial products such as portable outlet boxes, Insulgrip® and Twist-Lock® devices and pendant push-button stations.

  • Ratchet lock can be disengaged in field
  • Optional pivot base allows 340° rotation of reel
  • Multi-position roller guide can be mounted in four different positions

Ratchet Lock and be Enabled/Disabled

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

50 Ft

Cable Type

#10/4 SOW-A

Catalog Number

HBL501042W

Color

Yellow

Construction

Steel

Duty

Heavy Duty

Environmental Conditions

UL Type 4

Item Type

Reel with Stripped Leads

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Product Family

Heavy Duty Industrial

Specifications

  • Cable Length - 50' (15.2)
  • Weatherproof Reel Type - 16" Reel with 10/4 SOW-A Cable
  • Weight Lbs. (kg) - 92 (41.7)

Style

16" Reel

Type

Weatherproof Reel

UPC

783585209302

Dimensions

Cable Length

50 Ft

Cable Length Active

600 in

Cable Length Inactive

5 ft

Reel Frame Dimension

Steel

Weight

104 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Duty

Heavy Duty

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Conductor Related

Cable Specification

10/4 SOW-A

Cable Type

#10/4 SOW-A

Feeder Cord

10/4 SOW-A

Nema Color

Yellow and Black

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

UL Type 4

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Operational

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Configuration

Base Type

Optional

Logistics

Carton Quantity

1

Pallet Quantity

8