


Brand: Hubbell Wiring Device-Kellems
Catalog ID: 00322001LPK50
Cord Connectors - Hubbell has the broadest line and the widest choice of materials in the industry. NPT hub sizes from ¼" to 3" in straight male end, 90°, 45°, female and underground feed connectors. They are available in your choice of aluminum, plated steel, nylon and stainless steel. The zinc-plated steel cord connectors offers the strength of steel and the corrosion resistance of zinc-plating. These heavy-duty connectors hold up to most manufacturing chemicals including acid solutions, solvents and other corrosive materials. Their machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads. For larger size cord, NPT hub sizes 1" to 2", Hubbell utilizes malleable iron connectors which provide excellent holding and Liquidtight performance. Hubbell’s nylon cord connectors resist most common industrial corrosives and provide highly effective pullout protection in a lightweight design. They are ideal for any application where weight, conductivity or corrosion may be an issue. They’re available in NPT hub sizes from ¼" to 1". Stainless steel cord connectors provide superior strength and corrosion resistance for industrial and military applications. They are machined from 300 series stainless steel and come in ¼" to 1", NPT hub sizes.
Standard Product
Application
Conduit/Fitting Fastening
Catalog Number
00322001LPK50
Color
Construction
Fabricated
Item Type
NPT Thread Locknuts
Material
Zinc-Plated Steel
Specifications
Type
Locknut
UPC
783585506227
Display Size
1/2"-14
Hub Size
1/2 "
Outside Diameter
1.14 in
Thickness
0.09 in
Weight
0.65 lb
Standards - RoHS Compliance Status
CM
Carton Quantity
5
Pallet Quantity
950