EKJ-336 - 1" Flexible Coupling with 36" Bend Length, Bronze
Image of EKJ-336 EKJ-336 - 1" Flexible Coupling with 36" Bend Length, Bronze

EKJ-336 - 1" Flexible Coupling with 36" Bend Length, Bronze

Brand: Killark

Catalog ID: EKJ-336

1" Flexible Coupling with 36" Bend Length, Bronze

Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Female ends with zinc plated steel nipples standard on all couplings. Union type couplings may be assembled by adding a GUF Series union

General

Application

For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

EKJ-336

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

EKJ Series

Type

Flexible Coupling

UPC

783936014050

Dimensions

Gross Weight with Packaging

17.7

Hub Size

1"

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514