Fiber Optic Panel Adapter, 3-SC Duplex, 6 Fiber MM, Blue
Image of FSPSCDM3B Fiber Optic Panel Adapter, 3-SC Duplex, 6 Fiber MM, Blue
Image of FSPSCDM3B Fiber Optic Panel Adapter, 3-SC Duplex, 6 Fiber MM, Blue
Discontinued

Fiber Optic Panel Adapter, 3-SC Duplex, 6 Fiber MM, Blue

Brand: Hubbell Premise Wiring

Catalog ID: FSPSCDM3B

Fiber Optic Panel Adapter, 6-Fiber, 3) SC Duplex, Phosphor Bronze Sleeves, Blue

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

SC Duplex

Application

Interconnect

Catalog Number

FSPSCDM3B

Color

Blue

Enclosure Type

Various

Environmental Conditions

Indoor

Item Type

3) SC Duplex

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

UPC

662620301891

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC Duplex

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4