Image of FSPB FSP Adapter Panel, Blank
Image of FSPB FSP Adapter Panel, Blank
Discontinued

FSP Adapter Panel, Blank

Brand: Hubbell Premise Wiring

Catalog ID: FSPB

FSP Adapter Panel, Blank

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Unloaded Panel

General

Adapter Type

Blank

Application

Interconnect

Catalog Number

FSPB

Color

Black

Enclosure Type

Various

Environmental Conditions

Indoor

Item Type

Blank

Material - Mounting Hardware

Snap-In

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel

Temperature Rating

0C to 70C

UPC

662620805030

Dimensions

Display Size

5.1" X 1.1"

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

Blank

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C