HUBBELL MEXICO
Image of GC2929CT GC2929CT, Mech Ground, One to Two Cables to Bar
Image of GC2929CT GC2929CT, Mech Ground, One to Two Cables to Bar
play
3D View
play
360 View

GC2929CT, Mech Ground, One to Two Cables to Bar

Brand: Burndy

Catalog ID: GC2929CT

Cast Copper Alloy Mechanical Grounding Cable Tray Clamp, 2/0 Str-250 kcmil Al/Cu Rated, 3/8" Stud, Galvanized Steel Hardware, Tin-plated Connector.

  • Cable Tray Ground Clamp of tin-plated cast copper
  • Accommodates either one or two conductors, copper or aluminum cable
  • Low profile head with deep Phillips recess
  • Galvanized steel bolt has ribbed neck preventing rotation during installation when installed in a 0.44 diameter hole
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets with copper conductor only

General

Application

For Direct Burial Applications In Concrete Or Earth And For Used With Aluminum Or Galvanized Steel Cable Tray

Catalog Number

GC2929CT

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Plated

Yes

Plating Type

Tin

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable Tray Ground Clamps

Product Type

Mechanical

Sub Brand

MECHANICAL CONNECTOR

Type

GC-CT

UPC

781810220580

UPC 14 Digit GTIN

00781810220580

Dimensions

Dimension - B Length inch

1.12 in

Dimension - Cross Flats inch

0.56 in

Dimension - Height inch

2.20 in

Dimension - Height mm

55.9 mm

Dimension - Width inch

1.98 in

Dimension - Width mm

50 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

2/0 AWG-250 kcmil

Conductor - Copper Solid Size

4/0 AWG

Conductor - Copper Solid Size Range

4/0 AWG

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG-250 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

50

Pallet Quantity

4050