

Brand: Killark
Catalog ID: GECET-2
GE conduit outlet boxes have: GEC Series has water shedding cover - suitable for wet locations when mounted in upright position; external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover instal
Application
Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Catalog Number
GECET-2
Color
Gray
Finish Type
Powder Epoxy Paint
Hub Pattern
E
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
GE Series
Type
Outlet Body With Cover
UPC
783936210445
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
1.8
Height
5.5 in
Hub Size
3/4"
Length
6.88 in
Width
3.75 in
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
E