Image of GECLBT-3 GECLBT-3 - 1" GEC Outlet Body LB Type
*Representative image
Image of GECLBT-3 GECLBT-3 - 1" GEC Outlet Body LB Type

GECLBT-3 - 1" GEC Outlet Body LB Type

Brand: Killark

Catalog ID: GECLBT-3

1" GEC Outlet Body LB Type

  • Water shedding cover – suitable for wet locations when mounted in upright position.
  • External cover threads on body protecting conductors from damage during pulling.
  • No pinching of conductors during cover installation.
  • Taper threaded hubs to provide ground continuity.
  • Smooth integral hub bushing to protect conductor insulation when pulling.
  • Internally threaded cover openings for additional wiring room.
  • Covers furnished with boxes.
  • Weather-resistant finish.
  • Green ground screw standard.

GE conduit outlet boxes have: GEC Series has water shedding cover - suitable for wet locations when mounted in upright position; external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover instal

General

Application

Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GECLBT-3

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

GE Series

Type

Outlet Body With Cover

UPC

783936210070

Dimensions

Dimensions

7.5 in x 5.75 in x 4.25 in

Gross Weight with Packaging

1.8

Height

4.25 in

Hub Size

1"

Length

7.5 in

Width

5.75 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA

UL File Number

E10514

Configuration

Hub Pattern

LB