Image of GEJLT-5 GEJLT-5 - 1-1/2" GEJ Outlet Body L-Type, Aluminum

GEJLT-5 - 1-1/2" GEJ Outlet Body L-Type, Aluminum

Brand: Killark

Catalog ID: GEJLT-5

1-1/2" GEJ Outlet Body L-Type, Aluminum

GE conduit outlet boxes have: external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover installation; taper threaded hubs to provide ground continuity; smooth integral hub bushing to protect co

General

Application

Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GEJLT-5

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

L

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

Type

Outlet Body With Cover

UPC

783936211046

Dimensions

Dimensions

10 in x 8.75 in x 4.75 in

Gross Weight with Packaging

5.14

Height

4.75 in

Hub Size

1-1/2"

Length

10 in

Width

8.75 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Group C (if sealed within 18"), D
  • Class I, Zones 1 & 2, Group IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Configuration

Hub Pattern

L