HUBBELL MEXICO
Image of GIE4CG3P7 GIE4CG3P7, Replacement Cup Point Only, Beryllium Copper
Image of GIE4CG3P7 GIE4CG3P7, Replacement Cup Point Only, Beryllium Copper

GIE4CG3P7, Replacement Cup Point Only, Beryllium Copper

Brand: Burndy

Catalog ID: GIE4CG3P7

Replacement Beryllium Copper Cup Point Only, for GIE4CG3 Grounding Connector

General

Catalog Number

GIE4CG3P7

Material

Copper, Beryllium

Plated

No

Plating Type

Unplated

Product Type

Accessories

UPC

781810001943

UPC 14 Digit GTIN

00781810001943

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

150

Pallet Quantity

99999