Image not found

H423NXBONB9FAAA

Brand: Hawke

Catalog ID: H423NXBONB9FAAA

423N ATEX BR O 1/2 NPT NEN

General

Application

The 423 cable gland provides two independent seals on non-armoured elastomer and plastic insulated cables. The first is a flameproof seal on the inner or outer cable sheath, with an additional IP seal on the outer sheath

Catalog Number

H423NXBONB9FAAA

Material

Brass

Operating Temperature Range Celcius

-60 to +100

Outer Sheath Seal Size

6.5 - 33

Protection Type

Flameproof and Increased Safety

Size Classification

O

Thread Pitch - Male

1.5

UPC

190865038079

Dimensions

Outer Sheath Seal Size

6.5 - 33

Size Classification

O

Certifications And Compliance

Industry Standard(s)

ATEX/IECEx, INMETRO, EAC , Marine Approval, Exe II, Exd IIC

Operational

Operating Temperature Range Celcius

-60 to +100