Image of K3001-G K3001-G - 3" Straight Liquidtight Connector Insulated Grounding Lug

K3001-G - 3" Straight Liquidtight Connector Insulated Grounding Lug

Brand: Killark

Catalog ID: K3001-G

3" Straight Liquidtight Connector Insulated Grounding Lug

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K3001-G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Grounding Style

External Lug

Insulation Type

Insulated

Material

Iron, Malleable

Series

K Series

Style

Straight

Type

Straight Liquidtight Grounded Insulated Connector

UPC

783936383583

Dimensions

Hub Size

3"

Certifications And Compliance

CSA File Number

LR70873

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699/E152165