HUBBELL MEXICO
KFLC5030 - KFLC Series LED Floodlight, Hazardous Rated 50 Watt, 120-277 VAC , 5000K, 5353 Lumens
Image of KFLC5030 KFLC5030 - KFLC Series LED Floodlight, Hazardous Rated 50 Watt, 120-277 VAC , 5000K, 5353 Lumens
Image of KFLC5030 KFLC5030 - KFLC Series LED Floodlight, Hazardous Rated 50 Watt, 120-277 VAC , 5000K, 5353 Lumens
Image of KFLC5030 KFLC5030 - KFLC Series LED Floodlight, Hazardous Rated 50 Watt, 120-277 VAC , 5000K, 5353 Lumens

KFLC5030 - KFLC Series LED Floodlight, Hazardous Rated 50 Watt, 120-277 VAC , 5000K, 5353 Lumens

Brand: Killark

Catalog ID: KFLC5030

The KFLC Series compact LED floodlights are designed with a copper-freeuminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous enviroNon-Metallics. Killark LED floodlights provide a crisp white light

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • One 3/4” NPT hub & R-21 3/4” x 1/2” reducer is standard
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -40?C to 55?C
  • Solderless LED Board Connections – Vibration Resistant
  • Instant On – Including after power interruption
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The KFLC Series compact LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLC Series floodlight are suitable for wet locations and high ambient areas.

General

Application

LED Compact Floods are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC.

Catalog Number

KFLC5030

Color

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Light Source

  • LED
  • LED

Lumen Range

15,001-25,000 lm

Lumens

5353

Mounting Type

  • Trunnion
  • Trunnion

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Optic Type

Glass Lens

Product Family

Lighting

Series

KFLC Series

UPC

783936130507

Dimensions

Weight

9.5 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

408.3

Voltage Rating

120-277 VAC

Wattage

50 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

15,001-25,000 lm

Lumens

5353

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C