


Brand: Bryant
Catalog ID: 70615NP
Catalog Number
70615NP
Item Type
15A Triple Gripper Nylon Plug
Style
Internal Cord Clamp
Type
Plugs
UPC
781786666054
Dimensions
1.53 in x 1.53 in x 2.18 in
Height
2.18 in
Length
1.53 in
Width
1.53 in
Current Amperage Description
15 Amp
Voltage Rating
250 V
Voltage Rating Description
250 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Nema Rating
L6-15P
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
5400