LZ2N54330 - LZ2S Series, Non-Metallic 54W Fluorescent Light Fixt (Three 4-Foot Lamps Not Incl), Double-Ended Lamp Type, 120-277V, 50/60Hz, Hub 3/4"
Image of LZ2N54330 LZ2N54330 - LZ2S Series, Non-Metallic 54W Fluorescent Light Fixt (Three 4-Foot Lamps Not Incl), Double-Ended Lamp Type, 120-277V, 50/60Hz, Hub 3/4"
Image of LZ2N54330 LZ2N54330 - LZ2S Series, Non-Metallic 54W Fluorescent Light Fixt (Three 4-Foot Lamps Not Incl), Double-Ended Lamp Type, 120-277V, 50/60Hz, Hub 3/4"

LZ2N54330 - LZ2S Series, Non-Metallic 54W Fluorescent Light Fixt (Three 4-Foot Lamps Not Incl), Double-Ended Lamp Type, 120-277V, 50/60Hz, Hub 3/4"

Brand: Killark

Catalog ID: LZ2N54330

LZ2S Series - Non-Metallic 54 Watt Fluorescent Light Fixture (Three 4-Foot Lamps Not Included) - Double-Ended Lamp Type - 120-277V At 50/60Hz - Hub Size 3/4 Inch NPT

  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz

Housing-one piece fiberglass reinforced polyester, NEMA 4X and IP66 rated. Lexan clear lens, impact resistant polycarbonate. Two 3/4" NTP aluminum hubs - one at each end (includes one 3/4" close-up plug and two 3/4" x 1/2" reducers for maximum user flexibility). Two 1/4"-20 aluminum bushings furnished in top of fixture for threaded rod. 4' luminaire. Lamp type - linear 54W. Electronic ballast standard. World voltage 120-277V, 50/60 Hz.

General

Application

LINEARLITE rugged non-metallic fluorescent fixtures are suitable for wet, harsh, and hazardous locations. Use where enclosed and gasketed fixtures are required to withstand exposure to moisture, dust, and corrosives. The LZ2N Series can also be used in Class I, Division 2, and Zone 2 hazardous vapors and in Class II areas where combustible dusts may exist. Typical areas used are in refineries, chemical plants, waste water and sewage treatment facilities, as well as in tunnels, food processing and coastal areas.

Catalog Number

LZ2N54330

Color

White

EU RoHS Indicator

Finish Type

Natural

Lamp Type

T5

Light Source

Linear Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Number of Lamps

0

Optic Type

Polycarbonate Lens - Clear

Product Family

Lighting

Reflector Type

Steel Reflector

Series

LZ2N Series

Type

Non-Metallic Fluorescent Fixture

UPC

783936094274

Dimensions

Dimensions

4.5 in x 1 in x 6.5 in

Gross Weight with Packaging

24.5

Height

6.5 in

Length

4.5 in

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

54 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Configuration

Number of Lamps

0