
Brand: Killark
Catalog ID: 17617
Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.
Application
For use with EXB and EXBLT Series enclosures.
Catalog Number
17617
Color
Gray
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EXB Series
Type
Mounting Pan
UPC
783936980522
Dimensions
9 in x 13 in x 0.125 in
Gross Weight with Packaging
1.5
Height
0.125 in
Length
9 in
Width
13 in
EU RoHS Indicator