MY LISTS
HUBBELL MEXICO
Image of YGHHC29C29 YGHHC29C29 Compression Grounding C-TAP Connector
Image of YGHHC29C29 YGHHC29C29 Compression Grounding C-TAP Connector

YGHHC29C29 Compression Grounding C-TAP Connector

Brand: Burndy

Catalog ID: YGHHC29C29

Compression ground connector, Material: Copper, Range Run: 3/0 Str-250 Kcmil, Tap: 3/0 Str-250 Kcmil.

  • Double Figure C Connector, C-Shaped opening permits two continuous parallel cables into conductor groove
  • Qualified to IEEE-837 2014
  • Prefilled with PENETROX compound and strip sealed

Product details

General

Application

For Direct Burial cables

Catalog Number

YGHHC29C29

Connector Type

Tap

Die Index

997

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Plated

N

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

621945456242

UPC 14 Digit GTIN

00621945456242

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Str Run Range

3/0 Stranded - 250 kcmil

Conductor - Copper Str Tap Range

3/0 Stranded - 250 kcmil

Conductor - Rod Run Range

1/2"; 5/8"

Certifications And Compliance

Certification - CSA Approved

[Delete]

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL 467
  • IEEE 837
  • IEEE 837 2014 Qualified
  • UL 486A-486B

Standards - Industry Standards Met

  • UL467
  • IEEE 837
  • IEEE 837 2014 Qualified
  • UL 486A-486B

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

40

Pallet Quantity

3840