Marca: Bryant
ID del Catálogo: 70530IG
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
70530IG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
30A Single Nylon Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Series
Locking
Style
Isolated Ground
Type
Single Receptacle
UPC
781786688759
Dimensions
3.28 in x 1.70 in x 1.24 in
Display Size
Standard Sized Product
Height
1.24 in
Length
3.28 in
Width
1.7 in
Amperage Rating
30 A
Connectivity
Terminal Screws
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125V
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Nema Rating
L5-30R
Standards - RoHS Compliance Status
CM
Carton Quantity
10